Ground Fault Relays

SE-601

  • Electrical Characteristics
    • Catalog # SE-601-0D
    • Supply
      Voltage
      VDC
      12 - 30
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.)
    • Analog Output Voltage V 0 - 5 V
    • IEEE Device Numbers 76G
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Optional
    • GF Trip Level A 0.001 - 0.020
    • GF Trip Time s 0.05 - 2.5
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Ungrounded DC
    • Test Button Front-panel switch
    • Order Sample
    • Catalog # SE-601-0T
    • Supply
      Voltage
      VDC
      40 - 55
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.)
    • Analog Output Voltage V 0 - 5 V
    • IEEE Device Numbers 76G
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Optional
    • GF Trip Level A 0.001 - 0.020
    • GF Trip Time s 0.05 - 2.5
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Ungrounded DC
    • Test Button Front-panel switch
    • Catalog # SE-601-0U
    • Supply
      Voltage
      VAC
      120 - 240
    • Supply
      Voltage
      VDC
      100 - 240
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.)
    • Analog Output Voltage V 0 - 5 V
    • IEEE Device Numbers 76G
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Optional
    • GF Trip Level A 0.001 - 0.020
    • GF Trip Time s 0.05 - 2.5
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Ungrounded DC
    • Test Button Front-panel switch
    • Order Sample